Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  2. Medium Multi-function Joint (MMJ)
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
  2. Medium Multi-function Joint (MMJ)

Medium Multi-function Joint (MMJ)

Medium_Multi-function_Joint_MMJ
Description

Medium Multi-function Joints (MMJ) are for jointing of optical fibre cables up to 288 fibres. Our new range of joints is designed to integrate state of the art features into very cost effective products. They not only save you money, but are also designed to eliminate heat shrink thus no need for a heat source in the field during installation. Using Mechanical Seals to terminate the cables lowers OH&S risks and negates risk of fires. Not only are the new joints fully compatible with all current cable technologies employed in Australia and New Zealand, they have also been designed to be ready for the new and emerging cable technologies, such as Prysmian’s FlexTube. 

MMJ Features 

  • Medium dome closure joint for up to 288 fibres.
  • Mechanical cable sealing for circular port entries, Single and Multi way.
  • Oval port entry can use both heat shrink and mechanical entry system.
  • Up to 4 splitters can be accommodated in the Routing Area, can also be pre-installed.
  • 24 SE (single element) trays or 48 SC (single circuit) Double Stack trays.
  • Splice trays hinge for easy access.
  • Integral fibre routing system. No need for tubes.
  • Oval port allows installation of small continuous cable loops.
  • World-class sealing to above IP68 rating.
  • Suitable for underground or aerial installation.
  • Range of accessories available.

Applications 

Outside plant optical fibre enclosures for underground and aerial applications. Up to 288 splices, suitable for optical cable connection, branching and mid-span.

 

Contact us:
PH: 1300 300 304
E-mail: [email protected]

Brochure
  • Medium Multi-function Joint (MMJ) save_alt
Datasheet
  • Medium Multi-Function Joint save_alt
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
This website uses analytics cookies to improve your experience. Find out more and set your cookie preferences here. By continuing to use our site or clicking “Allow” you consent to use our cookies.

Click Here

Gallery