Medium and Low Voltage Cables

Medium & Low Voltage Cables

Prysmian supplies a large range of medium and low voltage power cables. Depending on your demands we have a big choice of sheaths to meet the hard conditions of Australia. That includes everything from hazardous conditions and resistance to abrasion to protection against termites and rodents. In addition we offer a comprehensive range of accessories for glanding, jointing, connecting and terminating.

For standard industrial applications, XLPE insulation is normally recommended, but for situations where the cable may be continuously subject to wet conditions, the well-proven resistance of Prysmian’s EPR compound offers additional security. Both insulation systems have been assessed for long-term resistance to water under the two year UNIPEDE test regime and successfully met the criteria. Prysmian’s EPR compound has also met the requirements of more onerous long-term tests.

Products

0.6/1 kV X-90 XLPE

For aerial reticulating to residential, rural and uncleared areas where reliability, safety and low installation costs are required. Other benefits include: Reduction of bushfire hazards and frequency of tree lopping.

3.3 kV cables

Choose between high quality cables in copper or aluminium, single or three core, light or heavy duty screened, armoured or unarmoured, PVC, High Density Polyethylene or Low Smoke Zero Halogen sheathing.

6.6 kV cables

Choose between high quality cables in copper or aluminium, single or three core, light or heavy duty screened, armoured or unarmoured, PVC, High Density Polyethylene or Low Smoke Zero Halogen sheathing.

11 kV cables

Choose between high quality cables in copper or aluminium, single or three core, light or heavy duty screened, armoured or unarmoured, PVC, High Density Polyethylene or Low Smoke Zero Halogen sheathing.

22 kV cables

Choose between high quality cables in copper or aluminium, single or three core, light or heavy duty screened, armoured or unarmoured, PVC, High Density Polyethylene or Low Smoke Zero Halogen sheathing.

33 kV cables

Choose between high quality cables in copper or aluminium, single or three core, light or heavy duty screened, armoured or unarmoured, PVC, High Density Polyethylene or Low Smoke Zero Halogen sheathing.

Medium voltage separable connectors

Our FORMFIT range of MV separable connector are suitable for a wide range of applications, including connection of cable to i.e. transformers, switchgear units, motors and cable to cable. Suitable for indoor and outdoor installations, the connectors are entirely protected by a watertight conductive envelope connected to earth.