Accessories and Services

Power Cable Jointing Accessories

Accessories and services play a vital role in a power system. Prysmian has gained expertise in the design, manufacture and testing of products across all voltages during many years of partnership with customers. We offer a comprehensive range of accessories for jointing, connecting and terminating all type of energy cables. Prysmian also provides engineering services capable of fulfilling and optimising any power system specification or requirement and of delivering customised solutions.

Products

CLICK-FIT®

The CLICK-FIT® plug-in concept is a unique system designed to connect high and extra-high-voltage extruded power cables for 72 kV up to 420 kV. Important features are high reliability combined with fast, easy and man-independent installation techniques that lead to a reduction in project realization time and cost. Following the principle of the CLICK-FIT® concept, the ends of the cables are prepared and provided with plugs. The uniform plug design enables the installation of joints and terminations simply by plugging-in the prepared cable end.

Pry-Mould series

Pry-Mould accessories are based on pre-moulded electrical components, i.e. stress cones for terminations and one-piece sleeves for joints. Pre-moulded sleeves and stress cones are currently available for HV polymeric cables from 72.5 kV up to 525 kV and adopt the same design at all voltage classes.

PRY-CAM PORTABLE

PRY-CAM PORTABLE is an integrated portable instrument for the automatic acquisition, processing and classification of pulse signals generated by PD phenomena occurring in insulating materials of Medium and High Voltage electrical systems and equipment, such as transformers, electrical machines, cables systems and switchgear. It provides an instant snapshot of the conditions of the object being monitored, that is easy and immediate to read thanks to a red-yellow-green traffic-light-like visual interface. Automatic pre-diagnosis is based on the PRY-CAM BRAIN™ artificial intelligence algorithm. Wireless data transmission paired with the absence of galvanic connections ensure maximum safety for operators. Key Features: NO GALVANIC CONNECTION WIRELESS DATA TRANSMISSION USER-FRIENDLY MOBILE APPLICATION LIGHTWEIGHT AND EASY TO CARRY AUTOMATIC A.I. DIAGNOSIS

Transition joints to XLPE cables

When the transition between a fluid-filled cable and a XLPE cable is required, a very specific jointing solution has to be used. Such a solution is designed to ensure the proper connection between the different cable designs and to guarantee an adequate sealing to avoid any leakage from the paper insulated side. We can offer a wide range of three-core transition joints depending on the specific circuit requirements.