Prysmian provides the full range of control cables including:
- 250V (only for ”thermi-pointage” using) / 300/500V notwithstanding 1000 V
- Bare copper conductor class 2 or 5 (notwithstanding tinned bare copper)
- Global bare copper wire braid screened or unscreened
- Armored or unarmored
- K1 K2 K3 LS0H
- K3 PVC