Markets

Find a Cable

  1. Control cables

    Copper and FO data control cables for use in fixed and flexible installations. Designed for data transmission in low and high temperatures in accordance to various standards.
  2. Control cables

    In order to meet different standards and preconditions we always tailor-make the cables in this area. Please contact our experts to specify your requirements.
  3. Control cables

    In order to meet different standards and preconditions we always tailor-make the cables in this area. Please contact our experts to specify your requirements.
  4. Copper Taped Control Cables

    Our control cables make everything tick. Prysmian control cables will always keep your projects ticking, they are built for the toughest jobs. If you need the highest standard of electromagnetic protection – Prysmian have it covered. Our cables will always run like clockwork.
  5. Corrugated Steel Tape Armoured

    The Corrugated Steel Tape Armoured cable is designed for external underground installations in ducts or by direct burial. Corrugated steel tape provides rodent protection and polyamide provides anti-termite protection. The armoured structure also provides additional compressive strength for the cable. Use this type of optical cables when you want maximum crush resistance. For a more detailed description, please download our datasheet(s) / brochure. Alternatively our contact details are listed below if you wish to speak to a Prysmian Product Specialist for further information.
  6. Customized to fit your needs

    We are an expert in power, control, instrumentation and signal cables for use in onshore applications such as petrochemical plants, refineries and LNGs. In order to meet different standards and preconditions we always tailor-make the cables in this area. Please contact our experts to specify your requirements.
  7. Customized to fit your needs

    We specialise in power, control, signal and instrumentation cables designed primarily for use in offshore & marine applications (production and drilling).In order to meet different standards and conditions we always tailor-make the cables in this area. Please contact our experts to specify your requirements.
  8. Customized to fit your needs

    We have the full range of communication cables used in production and drilling applications both offshore and onshore (pipelines, refineries and petrochemical plants). In order to meet different standards and preconditions we always tailor-make the cables in this area. Please contact our experts to specify your requirements.
  9. Customized to fit your needs

    Down well hole extraction systems are the main artery of crude oil production. The reliability of electrical down well pump systems is directly dependent on the performance of the power feed through to the wellhead, power cable, motor lead cable, pig tail connectors and related equipment such as the pump and motor. These cables offer: efficiency, ruggedness, handling flexibility, ease of installation and maintenance, reliable performance. They are able to withstand high temperatures and harsh environments and possess high resistance to gassy chemical environments. Down Well Pump cables are offered in two basic constructions; round and flat. Both types incorporate Prysmian’s proven proprietary insulating and jacketing compounds to help increase run life even in hostile environments. In order to meet different standards and...
  10. Customized to fit your needs

    In order to meet different standards and preconditions we always tailor-make the cables in this area. Please contact our experts to specify your requirements.
  11. Customized to fit your needs

    Prysmian has led the field with technology-driven products for oil, gas and geothermal wells. We can cater to tubing encapsulated cable, specialty tubing and specialty optical-fibre sensing cables. In order to meet different standards and preconditions we always tailor-make the cables in this area. Please contact our experts to specify your requirements.
  12. Customized to fit your needs

    The most common applications of submarine cables in power transmission and distribution systems are: electrical feeding of islands from the mainland or a major island of an archipelago, interconnections between HV networks for possible transfer of electrical power in both directions, transfer of cheap power generated on natural or artificial islands to the mainland, crossing of sea inlets and rivers, connection to or between offshore oil production facilities and transmission of power from renewable offshore sources. In order to meet different standards and conditions we always tailor-make the cables in this area. Please contact our experts to specify your requirements.